Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 926M
2017
3681 Hours
MACALLISTER MACHINERY CO., INC
Brand
CAT 926M
Category
Wheel Loaders
Serial Number
LTE03572
Unit Number
LTE03572
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 926M
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 926M
Year
2017
Working hours
3,681 h
Print
Add to favorites
‹
›
×
Videos of CAT 926M
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
170,000
MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
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
CAT 926M
MacAllister Machinery
Category
Wheel Loaders
Serial Number
LTE03572
Unit Number
LTE03572
Catalog Number
10114826
Year
2017
Hours
3,681 h
Country
United States
Location
Indianapolis, United States
Pricing
Price Excluding Tax
170,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Bucket
Bucket
Ride Control
Ride Control
Radio - Bluetooth
Radio - Bluetooth
Auto Lube
Auto Lube
Auxiliary Hydraulics - 3rd Valve
Auxiliary Hydraulics - 3rd Valve
Auto Shift
Auto Shift
Lift - High
Lift - High
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
0
0
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Good
safety items
6
0
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Good
seat belt - safety items
Good
gauges, operator station, console
14
1
0
back up alarm
No
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches & hinges
Good
doors
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
meter
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Fair
Cover is coming off.
switches
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
notes - engine
Engine
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
0
1
alternator
Good
batteries / cables
Good
beacon
Good
lighting
Poor
Headlamps are INOP.
starter
Good
transmission
10
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
operating condition - transmission
Good
pump - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
5
0
0
articulate p & b
Good
hand metering unit
Good
pumps
Good
steering cylinder
Good
steering wheel tilt / extend
Good
brake
4
0
0
holds in park
Yes
leaks - brake
No
control valve
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
axle assemblies
3
0
0
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
7
0
0
leaks - hydraulics
No
control linkage
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
9
0
0
high lift
Yes
notes - bucket
Roll out bucket.
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket p & b
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
quick coupler
Good
final drives
7
0
0
leaks - final drives
No
differentials
Good
front axle
Good
front final drives
Good
rear axle
Good
rear final drives
Good
trunion
Good
wheel lugs & rims - final drives
Good
tires
Notes - TIRES
L-5 tires
Tire Size - TIRES
20.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
BKT
71
Left Rear
BKT
68
Right Front
BKT
67
Right Rear
BKT
67
general condition
3
0
0
et download available
Yes
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 926M on Mascus USA