Quick Search

CAT 259D

CAT 259D

Year
2015
Working hours
2,958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 259D
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberFTL05734
Unit NumberEQN185491
Catalog Number10067873
Year2015
Hours2,958 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
ELECTRIC COUPLERELECTRIC COUPLER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
EPA LABELEPA LABEL
BLUETOOTHBLUETOOTH
Additional information2 SPEED CONTROL
259D CTL DCA2
259D CTL TIER 4 FINAL HRC
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 15.7 IN (400MM)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
622
  • Yes
  • No
  • Good
  • Good
  • FairBackup camera outer lens is broke. Camera still working
  • Good
  • Good
  • Good
  • FairScratched, chipped and faded. Decals are cracked and torn
  • Good
  • PoorHydraulic tank fill cap door is missing outer cab. Filter and cover is missing
  • PoorBenet tep over coupler - actuator is broke off
safety items
  • Yes
  • Yes
  • Yes
gauges, operator station, console
1203
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • PoorNot operating
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot operating
  • Good
  • Good
  • Good
  • PoorJuly 2015
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • YesInjector boot connector through valve cover
  • No
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
201
  • YesCoolant drain valve leaking on the right side of the engine
  • Good
  • PoorHeater hose rubbed bad on the dipstick handle needs replaced
  • Good
electrical, starting and charging system
501
  • Good
  • Good
  • PoorRear work and tail lights are not operating
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
602
  • Good
  • Good
  • Good
  • PoorRear worn out causing tracks to wear uneven
  • PoorRear worn out causing tracks to wear uneven
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
220
  • FairWorn
  • Good
  • FairWorn
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketPoorCupping and spread
Track / Belt ConditionPoorCut chunks worn past pad
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering