Quick Search

CAT 279D3 C3H2

CAT 279D3 C3H2

Year
2020
Working hours
3,818 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 279D3 C3H2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberRB900821
Unit NumberU140494
Catalog Number10107580
Year2020
Hours3,818 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE REPLACED AT 2800HRS
FAN, COOLING, DEMAND
FILM, ENGINE, ANSI, USA
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H2)
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
Online Owner's Manual
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering