Quick Search

CAT 938M QC

CAT 938M QC

Year
2023
Working hours
123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT 938M QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberJ3R10051
Unit NumberBCP01350U
Catalog Number10117289
Year2023
Hours123 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationCAB, DELUXE
CERTIFICATE OF ORIGIN, ENGLISH
CTWT, STD,3064LBS, 5PCS
DIFFERENTIAL, OPEN REAR
ENGINE, 938
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
LANE 3 ORDER
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, NONE
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRICED 03/28/24 DA
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering