Quick Search

CAT 930M

CAT 930M

Year
2021
Working hours
1,246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 930M
Foley Equipment Company
CategoryWheel Loaders
Serial NumberF5K01188
Unit NumberWUC0173
Catalog Number10060118
Year2021
Hours1,246 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax256,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

930M WHEEL LOADER
CAB, DELUXE
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, AUX, LED, PREMIUM
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, STD LIFT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering