Quick Search

CAT 289D3 C3H2

CAT 289D3 C3H2

Year
2024
Working hours
35 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 289D3 C3H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberJX918704
Unit NumberBCP02854
Catalog Number10120299
Year2024
Hours35 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax108,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*289D3 COMPACT TRACK LOADER
*BATTERY,EXTRA HEAVY DUTY, DISC
*CAB PACKAGE, PRO PLUS
*CERTIFICATION ARR, P65
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*PRODUCT LINK, CELLULAR PL641
*QUICK COUPLER, HYDRAULIC
*REAR LIGHTS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
CAROLINA CDC - - AVAILABILITY
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
KIT, COUNTERWEIGHT, 100 LB ROC
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED NEW 02/12/24 EK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering