Currently 18056 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,208 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT D6K2 XL, 175,0002020
City Of Industry, CA
4,908 h

See Details
CAT D6T LGP, 133,8502014
Hilton Head, SC
9,900 h Conditionsblade type - slightingrops - enclosedsteering type - leverwinch

See Details
CAT D5K2 XL, 145,0002019
Stockton, CA
2,159 h Conditionsaccugrade readyblade tilt - dual tiltblade type - vpatripper - multi-shankstable blade control

See Details
CAT D6K2 LGP, 120,8502017
Myrtle Beach, SC
5,409 h Conditionsaccugrade readyair conditionerlightingrops - enclosedsteering type - joystick

See Details
CAT D6N XL IT, 267,4922019
Apache Junction, AZ
4,110 h

See Details
CAT D 6 N LGP, 148,5002019
Flowood, MS
6,116 h Conditionsaccugrade readyair conditionerpressure, low ground (lgp)radioproduct link

See Details
CAT D5K, 96,5152018
Terre Haute, IN
1,550 h Conditionsengine enclosureslightingultra low sulfur diesel fuelmirrorspilot control

See Details
CAT D6-VP, 350,0002019
Tioga, ND
5,425 h Conditionsaccugrade readyair conditionerblade type - vpatripper - multi-shankproduct link

See Details
John Deere & CO. 850L LGP, 300,0002020
Fargo, ND
6,855 h Conditionsaccugrade readyair conditionerblade type - vpatair suspension seatdrawbar

See Details
CAT D8T, 650,0002018
Youngstown, OH
1,778 h Specifications Conditions

See Details
CAT D5K2XL, 70,3252015
Westfield, IN
3,700 h Conditionsengine enclosureslightingultra low sulfur diesel fuelmirrorspilot control

See Details
CAT D6K2LGP, 154,0002018
Memphis Rental, TN
3,075 haccugrade readyair conditionerblade type - vpatpressure, low ground (lgp)drawbar

See Details
CAT D3-12LGI, 255,1002022
Topeka Area, KS
1,154 h

See Details
CAT D8T, 409,0002015
Fenton, MO
7,006 h Specifications Conditionsengine

See Details
CAT D6N, 166,9992015
Tonawanda, NY
8,433 h Conditionsair conditionerauxiliary hydraulics pressureengine enclosureslightingrops - enclosed

See Details
CAT D6TVP, 144,1892010
Milford, MA
14,274 h Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 3emissions level - eu - eu stage iiiaregulatory status - epa/carb/eu/china

See Details
CAT D6 XE LGP, 390,0002019
Justin, TX
3,009 h Conditionstier 2 compliantair conditionerrops - enclosedair suspension seatradio - bluetooth

See Details
CAT D8T, 246,0002007
El Paso, TX
15,130 hair conditioner

See Details
CAT D8T, 655,0002017
La Crosse, WI
2,449 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D6K2 XL, 189,8102017
Scarborough, ME
2,579 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalauxiliary hydraulics pressure

See Details
CAT D6NL AHZ2, 95,5032014
Brownstown Twp., MI
10,730 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT D312, 220,0002023
San Angelo, TX
48 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT D5G, 47,5002003
Monroe, NJ
12,295 h Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT D6N XL ARO, 195,0002017
Logan, UT
4,612 hdrawbar

See Details
Show more results

Dozers