Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D5G
2003
12295 Hours
FOLEY, INC.
Brand
CAT D5G
Category
Crawler dozers
Serial Number
FDH01287
Unit Number
EQ000007046
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D5G
Home
Construction
Dozers
Crawler dozers
CAT
CAT D5G
Year
2003
Working hours
12,295 h
Print
Add to favorites
‹
›
×
Videos of CAT D5G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
47,500
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D5G
Foley Inc.
Category
Crawler dozers
Serial Number
FDH01287
Unit Number
EQ000007046
Catalog Number
10108546
Year
2003
Hours
12,295 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
47,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
EPA LABEL
EPA LABEL
DRAWBAR
DRAWBAR
BLADE, PAT
BLADE, PAT
Additional information
TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
7
0
cleaning required
Yes
battery box
Good
belly pans
Good
cab or canopy
Good
decals
Fair
Customer decals installed to machine
draw bar
Good
fuel tank
Good
grab irons
Fair
Some bends
hood
Fair
Cracking
main frame welds
Good
paint
Fair
Some fading
pre-cleaner bowl
Good
radiator grill
Fair
Mild bend
sheet metal
Fair
Some dents and scratches
steps / ladder
Fair
Some bends
safety items
2
2
0
rops
Yes
rops certification plate
Yes
back up alarm
Fair
Inoperable
horn
Good
parking brake - safety items
Good
seat belt / date
Fair
Some wear to latch housing
gauges, operator station, console
9
6
0
current o&mm
Yes
current parts manual
No
current safety manual
Yes
notes - gauges, operator station, console
Loose wires and bracket mounted to headliner. Cupholder tray missing. Engine speed control lever boot worn.
air conditioner
Fair
Inoperable
dash console
Good
door latches / seals
Fair
Some rips on cab door seals
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Fair
Front section removed. Rear section loose.
heater
Good
interior lights
Good
meter replaced / working
Good
radio type & condition
Good
seat cushion / arm rest
Fair
Wear to seat back
switches
Fair
Glow plug switch illegible
windshield wipers
Fair
Right side wiper inoperable. All washer hoses worn.
engine
2
2
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color / level
Fair
Red. Coolant level slightly low.
exhaust / muffler / stack
Fair
Custom exhaust stack
fuel injection system
Good
operating condition - engine
Good
cooling system
7
0
0
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
0
0
ether aid
Yes
No bottle installed
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
5
0
0
transmission - noisy
No
controls - transmission
Good
operating condition - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
1
0
0
steering operating condition
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
6
3
0
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
hydraulic valves
Fair
Class 2 leak at blade control valve
lift cylinders
Good
mounts / yokes
Fair
Mild play
overall operating condition
Good
tank / sight glass / cap
Fair
Hydraulic fluid level low
tilt cylinder
Good
blade
0
6
0
notes - blade
115 inch blade
back of blade
Fair
Some dents
c frame / mounts / bearings
Fair
Mild play
cutting edge & bits
Fair
Wear. Bolt missing.
face / moldboard
Fair
Lower section welded in. Some dents.
pins
Fair
Mild play
trunnions
Fair
Mild play
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Link / Brand / Part Number
CAT 6Y-9262
Track Shoes Width / Type
20"
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
152mm
35
Idlers Front
18mm
16
Links
96mm
30
Pins & Bushings (External)
58mm
50
Track Roller 3
171mm
18
Track Shoe Grouser Height
36mm
67
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D5G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.