Quick Search

CAT D8T

CAT D8T

Year
2007
Working hours
15,130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT D8T
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberKPZ01473
Unit Number519755
Catalog Number10111724
Year2007
Hours15,130 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax246,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information15128 BW 4/11/24
2007 CATERPILLAR D8T DOZER
8 RIPPER, MULTI-SHANK
8SU BLADE, W/RK GRD & WEAR PLT
8SU BULLDOZER, BASIC
ALTERNATOR, 150 AMP
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BATTERIES, COLD WEATHER
CAT GRADE CONTROL READY ONLY
CAT SLOPE INDICATE, ETHER AID,
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DIFF-STEER,PILOT CNTRL-FNR LEVER
DOME LIGHT, FLOOR MAT, HEADLINER
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE C15, 359HP, TIER 4
FAST FUEL SYSTEM
GRAB IRONS, LOAD SENSING HYDR.
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LIGHTS,6 HALOGEN, SOME NON-OP
MOUNTING, CYLINDER
OIL CHANGE SYSTEM
Online Owner's Manual
REARVIEW MIRROR, TRAVEL ALARM,
SEAT, CLOTH, AIR SUSPENSION
SEAT,CLOTH AIR SUSPENSION W/BELT
TOOTH, MULTI-SHANK RIPPER
TOUCH INSTRUMENT PANEL, W/EMS
TRACK, 22" ES (44 SEC)
TRANSMISSION,PWR SFT F3-R3
WASHER-WIPER,INTRM,FRT/RR,NON-OP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering