Quick Search

CAT D5K2XL

CAT D5K2XL

Year
2015
Working hours
3,700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Westfield, IN
+1 3175452151
Show phone number
Basic information
BrandCAT D5K2XL
MacAllister Machinery
CategoryCrawler dozers
Serial NumberKW200253
Unit NumberKW200253
Catalog Number10108254
Year2015
Hours3,700 h
CountryUnited States
LocationWestfield, United States
Pricing
Price Excluding Tax70,325 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
ROPS - OpenROPS - Open
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Type - PatBlade Type - Pat
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
860
  • Yes
  • Good
  • FairCanopy visor is bent.
  • FairDecals are worn.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas some scrapes and scratches throughout.
  • FairGrill is bent.
  • Fair
  • FairLeft side C frame step is bent.
safety items
301
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorExpired
gauges, operator station, console
1010
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cushion is torn.
  • Good
  • Good
engine
701
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • PoorStack is bent.
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
910
  • No
  • FairAngle cylinder pins need greased.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
510
  • Good
  • FairC frame blade mount has play, but has room for adjustment.
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1571551020
Idlers Front19193232
Links95954040
Pins & Bushings (External)55556565
Track Roller 117175050
Track Roller 216164040
Track Roller 3GuardedGuarded
Track Roller 415153030
Track Roller 515.515.53535
Track Roller 616164040
Track Roller 7GuardedGuarded
Track Shoe Grouser Height37374040
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering