Quick Search

CAT D6K2 XL

CAT D6K2 XL

Year
2020
Working hours
4,908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT D6K2 XL
Quinn Company
CategoryCrawler dozers
Serial NumberMGM03246
Unit NumberUS0005865
Catalog Number10119658
Year2020
Hours4,908 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**DEALER TRADE FROM HOLT**
AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
BLADE, 126" ARO XL
CAB STANDARD PACKAGE
CONTROL, ARO W/ASSIST
FAN, DEMAND, REVERSING
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS, 6
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACKAGE RIPPER, TEETH STRAIGHT
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, FRONT
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 22" ES XL HD
UNDERCARRIAGE, HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering