Quick Search

CAT D6

CAT D6

Year
2019
Working hours
5,425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Tioga, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT D6
Tractor & Equipment Co.
CategoryCrawler dozers
Serial NumberRBP00358
Unit NumberX24G0232
Catalog Number10115857
Year2019
Hours5,425 h
CountryUnited States
LocationTioga, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Blade Type - VPatBlade Type - VPat
Ripper - Multi-ShankRipper - Multi-Shank
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Pilot ControlPilot Control
RadioRadio
Steering Type - JoystickSteering Type - Joystick
Product LinkProduct Link
Additional information3D

2019 CAT D6 TRACK-TRACTORS
AS IS, AS EQUIPPED
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal lower end wear
  • Good
  • Good
  • Good
  • Fairnormal wear
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
610
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Fairnormal wear
  • Good
  • Good
  • Goodcold started well- normal power- last T&E svc at 5,300 hours- Nov 2023.
  • Good
emissions
100
  • Good
cooling system
430
  • Good
  • Good
  • Fairnormal wear
  • Good
  • Fairsee photos- check for leak
  • FairSee photos- check for leak
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • GoodLimited test in field
  • Good
  • Good
steering
300
  • Good
  • Goodlimited test in field
  • Good
brake
200
  • Good
  • Good
hydraulics
910
  • Good
  • Good
  • Fairseveral front minor fitting -O ring seeps.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
410
  • Good
  • Good
  • Good
  • FairStandard V-Pat adjustment due
  • Good
ripper / grapple / winch
500
  • Good
  • Good
  • Good
  • Good
  • Good3
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom Rollers198MM
Carrier Rollers186MM
Link / Brand / Part NumberCat HDXL at 125MM
Notes - UNDERCARRIAGERF bottom roller leaks
Pins & Bushings (External)70MM
Track Shoes Width / TypeSG at 36MM- runouts with scalloped edges
Pins & Bushings Turned?No
Guiding Guard - LeftPoorSee photos- outside bent
Guiding Guard - RightPoorSee photos- inside and outside bent
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • V-Pat/ MS ripper/ 3D G control-ARO/ fast fill/ high speed oil/ HDXL UC/ 3 shanks.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering