Quick Search

CAT D3-12LGI

CAT D3-12LGI

Year
2022
Working hours
1,168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D3-12LGI
Foley Equipment Company
CategoryCrawler dozers
Serial NumberXKY02410
Unit Number2CR8208
Catalog Number10014821
Year2022
Hours1,168 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax244,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

******INTEGRATED - GPS*******
2022 MODEL
AIR CLEANER W/O PRECLEANER
ARO W/ASSIST
ATTACHMENT READY OPTION ARO
BLADE, 126.7", ACCUGRADE
CAB, ROPS, HEATER & A/C
CAT GRADE WITH SLOPE ASSIST
CONTROL, PITCH
COOLER, STANDARD
COUNTERWEIGHT, FRONT
DRAWBAR, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR
GUARD, BELLY
GUARD,TRK GUIDING,CENTER,HD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
SEAT, CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 26", MS, HD, LGP
UNDERCARRIAGE, SALT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering