Quick Search

CAT D6T LGP

CAT D6T LGP

Year
2014
Working hours
9,900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Hilton Head, SC
+1 8034658080
Show phone number
Basic information
BrandCAT D6T LGP
Blanchard Machinery Co.
CategoryCrawler dozers
Serial NumberZJB01377
Unit NumberDU000310
Catalog Number10112160
Year2014
Hours9,900 h
CountryUnited States
LocationHilton Head, United States
Pricing
Price Excluding Tax133,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Blade Type - SBlade Type - S
LightingLighting
ROPS - EnclosedROPS - Enclosed
Steering Type - LeverSteering Type - Lever
WinchWinch
Air ConditionerAir Conditioner
Product LinkProduct Link
Diff SteerDiff Steer
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
ScreensScreens
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Additional informationINCLUDES WINCH

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStandard AM/FM radio
  • Good
  • GoodAir ride suspension
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairInstalled but is not reporting correctly. Needs to be updated or repaired.
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers / TypeSystem One
Notes - UNDERCARRIAGENo abnormal noises, popping, grabbing or grinding present
Track Shoes Width / Type36" LGP pads
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.470.464649
Carrier Rollers Front7.17.15757
Idlers FrontSystem OneSystem One
Idlers RearSystem OneSystem One
Links1.321.335856
Pins & Bushings (External)0.470.464649
SegmentsGoodGood
Shoe Width3636
Track Roller 11.51.515755
Track Roller 21.61.594243
Track Roller 71.61.554249
Track Roller 81.51.455763
Track Shoe Grouser Height3.303.301515
Track Shoes3.33.31515
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering