Quick Search

CAT D8T

CAT D8T

Year
2015
Working hours
7,006 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT D8T
Fabick CAT
CategoryCrawler dozers
Serial NumberFMC00278
Unit NumberFMC00278
Catalog Number4868500
Year2015
Hours7,006 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax409,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationALTERNATOR, 150AMP, BASIC
BASIC ARRANGEMENT
BATTERIES, HD
BRAKES, HEAVY DUTY
CAB PLATFORM, STANDARD
CAB, SINGLE PANE GLASS
CAMERA,SNGL VISION
CARRIER ROLLERS, SUSPENDED
CLEAN EMISS MOD - T4F
CTRL, BAS SING TIL
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN,REV, SNGL TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, STD
FLUIDS, STD
FUEL SYSTEM, STD
GUARD, FAN DEBRIS
GUARD, FUEL TANK
GUARDS, BOTTOM, SEALED
HEATER, ENGINE COOLANT (120V)
INSTRUCTION, DOMESTIC
LIGHTS, TEN, LED, REAR SCREEN
MS RIPPER
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
RADIATOR, 6.35 FPI, DEBRIS
SCREEN, REAR
SEAT, CLOTH
STANDARD GAUGE
TC,TD, RETARDER
TRACK, 26" ES, PPR
TRANSMISSION AND DRIVE LINE
UNDERCARRIAGE, PPR
WINDOW SHADES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE95%
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering