Currently 18348 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
470 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 140M2AWD, 125,0002014
Jamestown, ND
11,661 h Conditionstip controldifferential lockguard, transmissionarrangement, snow

See Details
CAT 140M3AWD, 175,0002015
Sioux Falls, SD
6,466 h Conditionsaccugrade readyultra low sulfur diesel fuelauto shiftcircle clutcharrangement, snow

See Details
CAT 12M3AWD, 245,6002019
Altoona, IA
3,342 h Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 150 15, 528,4002024
Salt Lake City, UT
9 hguard, transmission

See Details
CAT 16M, 957,0002008
Minneapolis, MN
15 h Conditions Rebuild

See Details
CAT 12M3 AWD, 149,9042015
Novi, MI
9,937 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readylighting

See Details
John Deere & CO. 772GP, 190,0002017
Minot, ND
6,772 h Conditionsair conditionerrippersnow wing

See Details
CAT 140, 295,0002019
Greensboro, NC
3,890 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'tire size

See Details
CAT 150 AWD, 617,1502024
Salina, UT
17 hguard, transmission

See Details
CAT 140 AWD JY, 333,5002021
Amarillo, TX
2,698 h Conditionsguard, transmission

See Details
CAT 140M3, 188,1722015
Henderson, NV
7,378 h Conditionsair conditionermoldboard size - 14'ripper - multi-shankscarifiersteering type - joystick

See Details
CAT 140G, 70,0001989
Sequim, WA
7,077 h Conditions

See Details
LeeBoy 685D, 138,5002019
Columbia, SC
361 h Conditionsdrive - tandemlightingripper - multi-shankrops - opensteering type - wheel

See Details
CAT 140M3 AWD, 341,0002019
Cedar City, UT
2,746 hguard, transmission

See Details
CAT 140M3AWD, 180,0002019
Devils Lake, ND
5,999 h Conditionsarrangement, snowsnow wing

See Details
CAT 120M2 AWD, 167,7652012
Mesa, AZ
3,209 hcircle clutchpushblockheater

See Details
CAT 140M3, 227,8952017
Tucson, AZ
6,751 h

See Details
John Deere 772G, 120,0002010
Aurora, CO
8,140 h Conditions

See Details
CAT 140M3, 258,0002018
Duluth, MN
2,322 h Conditionsarrangement, snow

See Details
CAT 140H, 109,0001998
Call Foley, KS
4,913 h Conditionsair dryer

See Details
CAT 140M VHP+, 95,5002010
Aurora, CO
17,774 h Conditionsguard, transmission

See Details
John Deere 872GP, 356,9002019
Billings, MT
4,319 h Conditionsaccugrade readyair conditionerdrive - all wheelmoldboard size - 16'ripper - multi-shank

See Details
CAT 140G, 54,9001988
Shelby Twp., MI
4,643 h Conditionslightingdifferential lockdefroster fanscarifierair dryer

See Details
CAT 14M, 570,0002013
North Mankato, MN
16,610 h Conditions Customer Value Agreement Rebuildguard, transmissionstarter, electric

See Details
Show more results

motor graders