Quick Search

CAT 14M

CAT 14M

Year
2013
Working hours
16,610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
North Mankato, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 14M
Ziegler CAT
Categorymotor graders
Serial NumberR9J01049
Unit NumberEQ0094404
Catalog Number10053750
Year2013
Hours16,610 h
CountryUnited States
LocationNORTH MANKATO, United States
Pricing
Price Excluding Tax570,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Starter, ElectricStarter, Electric
Additional information14M
14M MOTOR GRADER
ACCUMULATORS, BLADE LIFT
ALTERNATOR, 150 AMP (AC)
BASE + 1 (RIP)
BATTERIES, HEAVY DUTY
BLADE, 16' X 27" X 1"
CAB, PLUS
CAMERA, REAR VISION
COMFORT PACKAGE
Customer Value Agreement (CVA) 2 year / 24 Month
CUTTING EDGE, 16' BLADE
DIFFERENTIAL LOCK, AUTOMATIC
END BITS, STANDARD
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HORN, ELECTRIC
INSTALLATION ARRANGEMENT
INSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, ROADING
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 16 FT, PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
PUSH PLATE, COUNTERWEIGHT
Rebuild Dealer Rebuild Powertrain
RIPPER, REAR
STANDARD ENGINE AIR CLEANER
TANK, FUEL, FAST FILL
TIRES, 20.5R25 BS VKT 1* MP
TOOTH, RIPPER
TRANSMISSION, AUTOSHIFT
WEATHER, STANDARD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 Month
Rebuild Dealer Rebuild
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No scale
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • GoodNew batteries at 16598 hours
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • No
  • 1 1/4 tread in the middle
  • 20.5-25
comments, misc. repairs, general remarks
  • Ziegler Insured Certified powertrain plus rebuild performed at 16598 hours. Consists of Engine, Transmission/differential, both tandems.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering