Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
John Deere
Quick Search
Contact dealer
John Deere 872GP
2019
4319 Hours
TRACTOR & EQUIPMENT CO.
Brand
John Deere 872GP
Category
motor graders
Serial Number
690501
Unit Number
23G0872
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 872GP
Home
Construction
Road Construction Equipment
motor graders
John Deere
John Deere 872GP
Year
2019
Working hours
4,319 h
Print
Add to favorites
‹
›
×
Videos of John Deere 872GP
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
356,900
TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 872GP
Tractor & Equipment Co.
Category
motor graders
Serial Number
690501
Unit Number
23G0872
Catalog Number
10084702
Year
2019
Hours
4,319 h
Country
United States
Location
Billings, United States
Pricing
Price Excluding Tax
356,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Accugrade Ready
Accugrade Ready
Air Conditioner
Air Conditioner
Drive - All Wheel
Drive - All Wheel
Moldboard Size - 16'
Moldboard Size - 16'
Ripper - Multi-Shank
Ripper - Multi-Shank
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Fenders
Fenders
Guard, Transmission
Guard, Transmission
Auto Shift
Auto Shift
Cross Slope
Cross Slope
Defroster Fan
Defroster Fan
Arrangement, Snow
Arrangement, Snow
Front Hitch/Lift
Front Hitch/Lift
Snow Wing
Snow Wing
Rear Window Defrost
Rear Window Defrost
Throttle Lock
Throttle Lock
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
3
0
battery box
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
draw bar
Good
engine enclosures
Good
fenders
Fair
normal wear
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Fair
normal lower end wear
pre-cleaner bowl
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Fair
normal wear- Right cab entry stored on ripper shank ( snow wing mounted)
safety items
2
0
1
rops
Yes
safety decals in place / legible
Yes
horn
Poor
not functional
parking brake - safety items
Good
rear view camera
Good
gauges, operator station, console
7
4
0
air conditioner - gauges, operator station, console
Good
dash console
Good
door latches / seals
Fair
normal wear
gauges
Good
glass/mirrors
Good
Recent glass repair
heater
Good
meter replaced / working
Good
monitoring panel / display
Good
seat cushion / arm rest
Fair
normal wear
switches
Fair
normal wear
windshield wipers
Fair
normal wear
engine
1
1
0
blow by
No
knocking
No
oil leaks
No
notes - engine
See photos for stored event codes.
exhaust / muffler / stack
Fair
normal wear
operating condition - engine
Good
cold starts well- normal power
emissions
1
0
0
dpf condition / hours changed
Good
Low soot level on gauge- see photos.
cooling system
4
3
0
belts / pulleys - cooling system
Fair
normal wear
coolers
Good
fan
Fair
normal wear
fan drive / type
Good
hoses
Fair
normal wear
radiator
Good
water pump
Good
electrical, starting and charging system
2
1
0
batteries / cables
Good
Recent new batteries
starter
Good
work lights
Fair
left lower cab broken
transmission
7
0
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
case - transmission
Good
controls - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
shifts well in all ranges
seals
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
all wheel drive
6
0
0
all wheel drive lines / fittings
Good
all wheel drive operating condition
Good
Both modes fully operational
all wheel drive valve
Good
controls / settings
Good
drive motors
Good
pump
Good
steering
8
3
0
articulate p & b
Good
king pins
Fair
normal wear
lines / fittings
Good
steering cylinder
Good
steering frame
Good
steering linkage
Fair
normal wear
steering operating condition
Good
Grade Pro
steering pump
Good
tie rods / rod ends
Fair
normal wear
wheel / joystick
Good
wheel lean cylinder - steering
Good
brake
4
0
0
control valve
Good
lines
Good
parking brake operation
Good
service brake operation
Good
drivechain / tandems
3
0
0
differential lock / operation
Good
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
9
2
0
circle drive box
Fair
normal pinion drive wear
circle side shift cylinder
Good
hydraulic lines / fittings
Fair
several fittings wet
hydraulic pump
Good
hydraulic valves
Good
lift cylinders
Good
operating condition - hydraulics
Good
pump drive shaft
Good
side shift cylinder
Good
tank / sight glass / cap
Good
tip cylinder
Good
blade
5
3
0
circle frame
Good
circle shoes / inserts
Fair
normal wear
cutting edge
Good
face / moldboard
Good
frog / base edge
Good
moldboard tip brackets / inserts
Fair
normal wear
ring gear
Good
tip bracket pivots / bearings
Fair
normal wear
ripper
6
0
0
brackets / studs
Good
cylinders
Good
frame
Good
lines / fittings - ripper
Good
pins / bushings
Good
shanks / ripper (get)
Good
3 shanks
snow wing
5
1
0
snow wing model / sn #
Falls model 2000
blade / moldboard
Good
cutting edges
Fair
normal wear
cylinder condition
Good
mast / mounts / supports
Good
operating condition - snow wing
Good
snow wing lines / fittings
Good
tires
Average Life Remaining - TIRES
New = 35/32 and 50%= 17/32.
Notes - TIRES
LC- RC-RR are below 50%
Tire Size - TIRES
Michelin 17.5R25 snowplus
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
25
Left Front
20
Left Rear
20
Right Center
15
Right Front
19
Right Rear
15
comments, misc. repairs, general remarks
comment 1
Billings store 3-25-24 at 4,327 hours.
comment 2
AWD- X slope- MS ripper- F lift group- Cold package, heated seat and mirrors, stereo & air ride seat, fenders, Falls snow wing. Grade pro.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere 872GP on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.