Currently 18345 machines for sale
Quick Search

Used Diesel Forklifts for Sale

Diesel forklifts represent one of the toughest types of material handling equipment. They can easily withstand outdoor use, including wet, dirty or otherwise harsh environments. Diesel forklifts can also handle heavy, unwieldy loads with their power and endurance. If you're looking for used diesel forklifts for sale, Cat Used has equipment listings from Cat® dealers across the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Diesel Forklifts
x
40 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT MITSUBISHI DP40N1, 46,9002018
West Sacramento, CA
7,325 h Dealer Certified

See Details
CAT MITSUBISHI DP40N1, 42,9002018
West Sacramento, CA
9,129 h Dealer Certified

See Details
CAT MITSUBISHI DP40N1, 48,9002018
West Sacramento, CA
6,911 h Dealer Certified

See Details
Clark C55SD, 58,9002019
West Sacramento, CA
1,395 h Dealer Certified

See Details
Clark S25D, 38,9002020
Stockton, CA
1,117 h Dealer Certified

See Details
Liftking LK8M42, 108,3502023
Casper, WY
41 h

See Details
Princeton PB50, 44,9002014
West Sacramento, CA
1,561 h

See Details
Kalmar DCG100 62023
San Diego, CA
9 hepa labellightingforksback-up alarmengine type - diesel

See Details
Kalmar DCG250-122023
San Diego, CA
9 hlightingultra low sulfur diesel fuelepa labelbeaconforks

See Details
Kalmar DCG120-6, 185,0002021
Redding, CA
2,294 h

See Details
CAT MITSUBISHI DP30N5, 48,9002021
West Sacramento, CA
1,606 h

See Details
CAT DP30NTD2017
Riyadh
387 h Dealer Certified

See Details
Kalmar DCG160-12T, 260,7652020
Pointe-claire, QC
3,915 hlightingbeaconfire extinguisherdrive - 2 wheelback-up alarm

See Details
Manitou M30-4, 52,5912012
Pointe-claire, QC
1,122 hdrive - 4 wheelfire extinguishertire type - pneumaticback-up alarmengine type - diesel

See Details
CAT LIFT TRUCKS DP50CNCAB, 67,7502019
Pointe-claire, QC
1,990 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Kalmar DCG160-12T, 241,5912020
ON
7,182 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP70N, 56,4902016
Pointe-claire, QC
9,396 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP70N1, 62,7682018
ON
9,016 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Kalmar DCG160-6T, 210,0542020
Pointe-claire, QC
1,644 htire type - pneumaticdrive - 2 wheelback-up alarmengine type - diesel

See Details
CAT LIFT TRUCKS DP45N, 55,4152018
Concord, ON
3,205 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP45N1-4V, 54,5972018
Quebec, QC
3,692 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Show more results

Diesel Forklifts