Quick Search

Manitou M30-4

Manitou M30-4

Year
2012
Working hours
1,126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandManitou M30-4
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial Number796277
Unit NumberLQ198728
Catalog Number10124077
Year2012
Hours1,126 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax71,147 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 4 WheelDrive - 4 Wheel
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information4 SECTION VALVE
48" FORKS
Capacity : 6000lbs
COMFORT CABIN
Protection 90 Days / 500 Hours
SIDESHIFTER
Triplex Mast 217" Max Fork Height 120" Overall Lowered
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering