Quick Search

Kalmar DCG100 6

Kalmar DCG100 6

Year
2023
Working hours
9 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
San Diego, CA
+1 858 674 7046
Show phone number
Basic information
BrandKalmar DCG100 6
CategoryDiesel Forklifts
Serial NumberB40402150
Unit Number038266
Catalog Number10080444
Year2023
Hours9 h
CountryUnited States
LocationSan Diego, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
MP RIMS FOR 14.0 R24 TIRES TOMP RIMS FOR 14.0 R24 TIRES TO
Capacity: 22,000 lbs. @ 24'' load center Wheelbase: 118"Capacity: 22,000 lbs. @ 24'' load center Wheelbase: 118"
EPA LabelEPA Label
LightingLighting
ForksForks
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
TransmissionTransmission
Carriage, Side ShiftCarriage, Side Shift
Elevated Air IntakeElevated Air Intake
Additional informationCapacity: 22,000 lbs. @ 24'' load center Wheelbase: 118"
NEW - Warranty 12 months or 2,000 hours whichever occurs first
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering