Quick Search

CAT LIFT TRUCKS DP70N1

CAT LIFT TRUCKS DP70N1

Year
2018
Working hours
9,016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandCAT LIFT TRUCKS DP70N1
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT20E00220
Unit NumberLQ204572
Catalog Number10115170
Year2018
Hours9,016 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax62,832 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information179.5" MFH / 131" OALH / 8" FFH Simplex
5 SECTION VALVE
AMBER STROBE LIGHT
CABIN
Capacity : 15500lbs
DUAL ELEMENT AIR CLEANER
FORKS 48
HIGH CAPACITY ALTERNATOR
HIGH PASS THROUGH RADIATOR
Integral Shaft Type Sideshifting Forkpositioner
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering