Quick Search

Kalmar DCG160-12T

Kalmar DCG160-12T

Year
2020
Working hours
3,915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandKalmar DCG160-12T
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberB40500377
Unit NumberLQ049078
Catalog Number10122774
Year2020
Hours3,915 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax262,935 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
BeaconBeacon
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information96" FORKS
AIR CONDITIONING
CABIN
Capacity : 36000lbs
Duplex Mast 177" Max Fork Height
ELEVATED AIR INTAKE,
ENGINE BLOCK HEATER
Integral Shaft Type Sideshifting Forkpositioner
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering