Quick Search

CAT LIFT TRUCKS DP45N1-4V

CAT LIFT TRUCKS DP45N1-4V

Year
2018
Working hours
3,692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
Basic information
BrandCAT LIFT TRUCKS DP45N1-4V
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT19E50378
Unit NumberLQ209283
Catalog Number10118180
Year2018
Hours3,692 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax54,517 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information187" MFH / 90" OALH / 42" FFH TRIPLEX MAST
4 SECTION VALVE
AMBER STROBE LIGHT
Capacity : 9000lbs
DUAL ELEMENT AIR CLEANER
Dust Proof Axle Kit
ELEVATED AIR INTAKE,
LOAD BACKREST 48"
Protection 90 Days / 500 hours
STEERING WHEEL KNOB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering