Quick Search

Liftking LK8M42

Liftking LK8M42

Year
2023
Working hours
41 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandLiftking LK8M42
WYOMING MACHINERY
CategoryDiesel Forklifts
Serial NumberLT3587
Unit NumberLT3587
Catalog Number10062056
Year2023
Hours41 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax108,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information60" FORKS
60" WIDE SHAFT TYPE CARRIAGE
8,000LB CAPACITY @ 24LC
BLOCK HEATER
HYD SS AND FPS
PERKINS 74HP T4F TURBO DIESEL
TRIPLEX MAST 252"/128"/0"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering