Quick Search

Kalmar DCG160-6T

Kalmar DCG160-6T

Year
2020
Working hours
1,640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandKalmar DCG160-6T
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberB40500351
Unit NumberLM016969
Catalog Number10120036
Year2020
Hours1,640 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax210,269 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional informationAIR CONDITIONING AC
CABIN
Capacity : 36,000 lbs
DUPLEX STANDARD MAST 177" MFH
ENGINE HEATER 110 V
FORKS 96"
INDIVIDUAL FORK POSITIONING
PREHEATING ENGINE
Protection 90 Days / 500 Hours Whichever Comes First
RAISED AIR INTAKE INCLUDING PRE CLEANER
SIDESHIFTING FORKPOSTIONER
VOLVO TAD571VE + ZF 3WG 161HP Transmission
WIPER AND WASHER, ROOF AND REAR SCREEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering