Currently 18298 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,602 Search results for "Current filter"
Displaying: 385 - 408 Sort by: 
CAT 950GC, 258,6002020
Park City, KS
2,764 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vair conditionercoupler - quick

See Details
CAT 966M, 250,0002021
Hope Mills, NC
7,543 h Conditions Special Offers Customer Value Agreementair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 972M, 170,0002021
Hope Mills, NC
11,967 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
Komatsu WA500, 60,0001999
Portage, MI
19,096 h Conditionslightingair conditionereropsauto lubeauto shift

See Details
CAT 962M FC, 278,0002019
Colorado Springs, CO
5,295 h

See Details
CAT 938M, 88,0002015
Mokena, IL
9,508 h Conditionsair conditionercoupler - quickride controlrops - enclosedauxiliary hydraulics pressure - high pressure

See Details
CAT 908M, 95,0002019
Ephrata, PA
2,640 h Conditionsrops - enclosedheater

See Details
CAT 980K LC, 135,0002013
Saginaw, MI
19,574 h Conditionsair conditionerengine enclosureslightingrops - enclosedmirrors

See Details
CAT 938M, 268,2452017
Londonderry, NH
3,794 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 930M FC, 125,8232018
Apache Junction, AZ
7,919 h

See Details
Liebherr L580, 45,0002011
Perrysburg, OH
13,379 h

See Details
CAT 926M QC, 235,7002022
Salt Lake City, UT
487 hengineride control

See Details
CAT 938M, 220,5002017
Williston, ND
3,976 hride controlengine

See Details
CAT 982-14, 595,0002022
Call Foley, KS
2,704 h Conditions

See Details
CAT 980M, 369,0002020
Madison, WI
4,995 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 962M, 211,6202016
Scarborough, MA
4,780 h Conditions

See Details
CAT 950M QCF, 96,0002016
Salt Lake City, UT
13,812 h

See Details
CAT 938M QC, 275,0002022
Lindon, UT
915 hengineride control

See Details
CAT 926MHLAH, 174,2002019
Wichita, KS
3,953 h Conditionsride control

See Details
CAT 966M, 355,0002019
Fenton, MO
4,321 h Conditionsengine

See Details
Komatsu WA500-3L, 65,0002000
Grand Rapids, MI
15,137 h Conditionsam fm radiolightingeropsauto shiftbucket

See Details
CAT 908, 32,0002005
Monroe, NJ
6,037 h Conditionslightinglighting systemauxiliary hydraulicsair conditionerengine enclosures

See Details
CAT 988K, 320,0002012
Salt Lake City, UT
17,833 h

See Details
CAT 988K, 324,7062014
Phoenix, AZ
17,627 h

See Details
Show more results

Wheel Loaders