Loaders
Wheel Loaders
Komatsu
Quick Search
Contact dealer
Komatsu WA500-3L
2000
15137 Hours
MICHIGAN CAT
Brand
Komatsu WA500-3L
Category
Wheel Loaders
Serial Number
A70565
Unit Number
KM~A70565
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Komatsu WA500-3L
Home
Construction
Loaders
Wheel Loaders
Komatsu
Komatsu WA500-3L
Year
2000
Working hours
15,137 h
Print
Add to favorites
‹
›
×
Videos of Komatsu WA500-3L
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
65,000
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
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
Komatsu WA500-3L
Michigan CAT
Category
Wheel Loaders
Serial Number
A70565
Unit Number
KM~A70565
Catalog Number
4881854
Year
2000
Hours
15,137 h
Country
United States
Location
Grand Rapids, United States
Pricing
Price Excluding Tax
65,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
EROPS
EROPS
AUTO SHIFT
AUTO SHIFT
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
WEIGHT MONITORING SYSTEM
WEIGHT MONITORING SYSTEM
Additional information
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
KOMATSU- CAB, BKT, 29.5R25
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
5
1
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Poor
Right battery box cover rusted through bad, left cover rusted through
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
R&L front bent down in front, rusted through
front frame
Good
fuel tank
Good
grab irons
Good
Right platform rear grab iron bent very slight at bottom
paint
Fair
Faded, surface rust spots, scratches, decals weathered
pre-cleaner bowl
Good
Dust ejector hose not connected
radiator grill & shroud
Fair
R&L sides of radiator shroud rusted through slight at bottom
rear frame
Good
sheet metal
Fair
Bolted cover over front hydraulic valve missing
steps / ladder
Fair
R&L ladder assembly bottom steps rusted, bent slight, left step patched
safety items
3
1
2
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
brake hold
Good
glass / mirrors
Fair
horn
Good
parking brake - safety items
Poor
rops
Good
Angus Palm cab has couple mic holders screwed on,
seat belt - safety items
Poor
gauges, operator station, console
9
5
2
back up alarm
Yes
rops certification plate
Yes
fuel level - gauges, operator station, console
Full
notes - gauges, operator station, console
AM/FM radio inoperable
air conditioner
Poor
Had A/C but compressor missing
dash console
Fair
Right plastic loose
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Fair
Blower only works on high speed
interior lights
Good
meter
Fair
OEM meter inoperable, has hour meter added
seat belt - gauges, operator station, console
Poor
6/2004, expired, belt weathered, latch handle broken
seat cushion / arm rest
Fair
Bottom cushion torn slight, no armrests, suspension worn slight
switches
Good
windows
Fair
RF window broken
windshield wipers
Good
engine
6
2
0
blow by
Yes
Slightly more than normal
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
Oil pan gasket weeping
water in oil
No
anti-freeze color
Green
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Fair
Right rubber torn slight, rear rubbers look weathered, engine shakes little more than normal, somewhat due to miss
exhaust / muffler
Good
fuel system
Fair
Slight miss until warmed up
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
notes - electrical, starting and charging system
RR turn signal inoperable
alternator
Good
batteries / cables
Good
lighting
Fair
Rear grill lights inoperable
starter
Good
wiring
Good
transmission
8
0
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
notes - transmission
Autoshift functioning
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
7
0
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
steering linkage
Good
P/b worn slight
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
3
0
1
holds in park
No
holding what gear?
2nd
control valve
Good
lines / tubes
Good
parking brake - brake
Poor
Not holding, further inspection needed
pedal
Good
hydraulics
6
2
0
bucket & hoist kickout
Fair
Both inoperable
control linkage
Fair
Rubber handle melted slight, linkage worn slight
hose lines
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
Hydraulic oil low
tilt cylinder
Good
bucket
3
3
0
bucket bottom
Fair
Worn through slight underside, plated inside on floor
bucket sides
Fair
Sides hardfaced, left edge at bottom worn through weld
cutting edges
Good
Hardfaced across front
loader frame
Good
loader pins & bushings
Fair
Bucket pivot, z bar pivot and dogbone linkage p/b worn slight
teeth / adapters
Good
Not flipped
final drives
3
1
0
leaks - final drives
No
front axle
Good
oscillation
Fair
Slight visible wear
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
33
Notes - TIRES
RF deep side cut, cord letting go in that spot
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XHA2
12
22
No
Yes
Yes
Left Rear
18
36
Yes
Yes
Yes
Right Front
Michelin XHA2
21
39
No
Yes
Yes
Right Rear
18
36
Yes
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Vishay weight monitor system
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Komatsu WA500-3L on Mascus USA