Quick Search

CAT 950M QCF

CAT 950M QCF

Year
2016
Working hours
13,812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 950M QCF
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberEMB01394
Unit NumberLKE03190U
Catalog Number10116687
Year2016
Hours13,812 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax96,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED, ETS
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, 960KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, HMU
MIRRORS, EXTERNAL
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 03/29/24 DA
PRODUCT LINK, SATELLITE PLE631
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 TI MXL * L3
WINDOWS, STANDARD, GLUED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering