Quick Search

CAT 966M

CAT 966M

Year
2019
Working hours
4,321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 966M
Fabick CAT
CategoryWheel Loaders
Serial NumberEJA02256
Unit NumberEJA02256
Catalog Number10044816
Year2019
Hours4,321 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax355,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information966M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AUTODIG & CPM RDY
AXLES, MANUAL/OPEN, ED
CAB, DELUXE
CAP GP, RAIN
CLEAN EMISSION MOD - T4F
COOLING, STD AMBIENT
COUNTERWEIGHT, 1000KG
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
NETWORK MANAGER ONLY
OMISSION, WORKTOOL
Online Owner's Manual
PIN ON BKT
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER, READY, STD LIFT
REGIONAL PKG, AM-N
SAL, 2V, LHD, FTO
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TC, TD, RETARDER
TIRES, 26.5 R25 ** XHA2 MX L3
TRANSMISSION AND DRIVE LINE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • No
  • No
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few paint chips
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMachine has been repainted. Hood paint is peeling
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2010
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair2 Small holes
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1300
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
440
  • 6 yard
  • 6 yard
  • Overall fair-good condition
  • No
  • Yes
  • Fair
  • Good
  • FairSlight play
  • FairVery slight play
  • Good
  • Good
  • Good
  • Fair
final drives
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 100% all new tires
  • New tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering