Quick Search

CAT 962M FC

CAT 962M FC

Year
2019
Working hours
5,295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 962M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ2S00514
Unit NumberM466365
Catalog Number4475268
Year2019
Hours5,295 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax278,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4378 BW 1/11/22
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
BKT GP ST 114" 4.75YD3 FUS
C7.1 ENGINE
CAB AIR FILTER
CAB ROOF, NON-METALLIC
CAB TRIM, STANDARD
CAB, STANDARD
CAT CERTIFIED USED
COOLING CORES, 9 FPI
COUNTERWEIGHT, STANDARD LIFT
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
CUTTING EDGE, BOLT-ON
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC STD/LOG
LIGHTS, HALOGEN
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MANUAL DIFF, STEERING WHEEL
Online Owner's Manual
PLATFORM
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS W/FNR, 3V
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering