Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 938M
2017
3794 Hours
MILTON CAT
Brand
CAT 938M
Category
Wheel Loaders
Serial Number
J3R04142
Unit Number
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 938M
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 938M
Year
2017
Working hours
3,794 h
Print
Add to favorites
‹
›
×
Videos of CAT 938M
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
268,245
MILTON CAT
Londonderry, NH
+1 7747376569
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 938M
Milton CAT
Category
Wheel Loaders
Serial Number
J3R04142
Catalog Number
10109802
Year
2017
Hours
3,794 h
Country
United States
Location
Londonderry, United States
Pricing
Price Excluding Tax
268,245
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Emissions Level - EU - IV
Emissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_Korea
Regulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
CE Plate
CE Plate
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio - AM FM Radio
Radio - AM FM Radio
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Bucket
Bucket
Counterweight
Counterweight
Differential Lock
Differential Lock
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Steering Type - Wheel
Steering Type - Wheel
Auto Lube
Auto Lube
Boom, GP
Boom, GP
Weight Monitoring System
Weight Monitoring System
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics Pressure - Medium Pressure
Auxiliary Hydraulics
Auxiliary Hydraulics
Auto Shift
Auto Shift
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
19
1
cleaning required
Yes
s.o.s. taken
No
bumper
Fair
cab or canopy
Fair
counterweight
Fair
crankcase guard / battery box
Fair
decals
Fair
differential supports
Fair
eng. enclose hood / stack
Fair
fenders
Fair
fiberglass
Fair
front frame
Fair
fuel tank
Fair
grab irons
Fair
guards / screens
Fair
paint
Fair
plastic
Fair
pre-cleaner bowl
Poor
radiator grill & shroud
Fair
rear frame
Fair
sheet metal
Fair
steps / ladder
Fair
safety items
5
1
0
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Good
camera(s)
Good
horn
Good
rops
Fair
seat belt / date
Good
secondary exit
Good
gauges, operator station, console
20
3
0
diesel exhaust fluid (def) level - gauges, operator station, console
Almost gone
fuel level - operator station
Full
current o&mm
No
current parts manual
No
current safety manual
No
sound proofing
Yes
air conditioner
Good
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door / door seals
Fair
door latches & hinges
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - operator station
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Fair
monitor panel / display
Good
pans/guards
Good
radio
Fair
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Good
engine
6
4
0
blow by
No
epa decal legible
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
No
pre lube system
Yes
water in oil
No
belts / pulleys - engine
Good
engine oil level / condition
Fair
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Fair
oil filter condition / service hours
Fair
operating condition - engine
Fair
turbocharger / blower
Good
emissions
0
3
0
aftertreatment system codes
No
leaks / type
No
aftertreatment heat shields / guards
Fair
def lines / wiring
Fair
diesel exhaust fluid (def) tank
Fair
cooling system
0
9
0
coolant leaks
No
oil in anti-freeze
No
anti-freeze level / color / condition
Fair
belts / pulleys - cooling system
Fair
coolers
Fair
fan
Fair
fan drive / type
Fair
fan shrouds / guards
Fair
hoses / tubes
Fair
radiator
Fair
water pump
Fair
electrical, starting and charging system
0
7
0
block heater
No
ether aid
Yes
jump start terminal
No
alternator
Fair
batteries / cables
Fair
beacon / strobe
Fair
pre-heater
Fair
product link / condition
Fair
starter / type
Fair
wiring
Fair
transmission
0
14
0
transmission s/n
2M502189
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Fair
controls - transmission
Fair
cooler
Fair
drive shaft
Fair
lines / fittings - transmission
Fair
oil filter condition (cut) - transmission
Fair
operating condition - transmission
Fair
pump - transmission
Fair
seals
Fair
temp / pressure gauges
Fair
torque converter - transmission
Fair
transmission
Fair
transmission - forward shifts
Fair
universal joints - transmission
Fair
steering
0
8
0
articulate p & b
Fair
lines / fittings - steering
Fair
pumps
Fair
steering cylinder
Fair
steering linkage
Fair
steering valves / pumps
Fair
steering wheel tilt / extend
Fair
valves
Fair
brake
0
6
0
holds in park
Yes
leaks - brake
No
accumulator
Fair
accumulators
Fair
lines
Fair
lines / tubes
Fair
parking brake - brake
Fair
pedal
Fair
axle assemblies
0
3
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Fair
rear axle housing
Fair
wheel lugs & rims - axle assemblies
Fair
hydraulics
0
10
0
leaks - hydraulics
Yes
accumulator charge - ride control
Fair
bucket & hoist kickout
Fair
bucket cylinder
Fair
control linkage
Fair
hose lines
Fair
hoses & tubes - hydraulics
Fair
lift cylinders
Fair
overall operating condition
Fair
tank
Fair
tilt cylinder
Fair
attachments / work tools
0
1
0
operating condition - attachments / work tools
Fair
bucket
0
13
0
bucket arrangement
N/A
bucket capacity
N/A
bucket s/n - bucket
N/A
bucket s/n - bucket 1
N/A
notes - bucket
Bucket label is missing
high lift
No
standard lift
Yes
bucket bottom
Fair
bucket floor
Fair
bucket linkage - bucket
Fair
bucket linkage - bucket 1
Fair
bucket p & b
Fair
bucket sides
Fair
cutting edges
Fair
loader frame
Fair
loader pins & bushings
Fair
multi purpose cylinders
Fair
quick coupler
Fair
segments
Fair
teeth / adapters
Fair
final drives
0
8
0
leaks - final drives
No
differentials
Fair
front axle
Fair
front final drives
Fair
oscillation
Fair
rear axle
Fair
rear final drives
Fair
trunion
Fair
wheel lugs & rims - final drives
Fair
general condition
0
3
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
frame
Fair
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 938M on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.