Loaders
Wheel Loaders
Komatsu
Quick Search
Contact dealer
Komatsu WA500
1999
19096 Hours
MICHIGAN CAT
Brand
Komatsu WA500
Category
Wheel Loaders
Serial Number
A70488
Unit Number
A70488
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Komatsu WA500
Home
Construction
Loaders
Wheel Loaders
Komatsu
Komatsu WA500
Year
1999
Working hours
19,096 h
Print
Add to favorites
‹
›
×
Videos of Komatsu WA500
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
60,000
MICHIGAN CAT
Portage, MI
+1 8669941408
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
Komatsu WA500
Michigan CAT
Category
Wheel Loaders
Serial Number
A70488
Unit Number
A70488
Catalog Number
4881851
Year
1999
Hours
19,096 h
Country
United States
Location
PORTAGE, United States
Pricing
Price Excluding Tax
60,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
AUTO LUBE
AUTO LUBE
AUTO SHIFT
AUTO SHIFT
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
WEIGHT MONITORING SYSTEM
WEIGHT MONITORING SYSTEM
Additional information
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
KOMATSU-CAB, AC, BKT, 29.5R25
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
5
0
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
differential supports
Good
eng. enclose hood / stack
Fair
R&L engine doors rusted through slight
fenders
Fair
R&L front bent, rusted through
front frame
Good
fuel tank
Good
grab irons
Fair
Right platform front grab iron bent very slight at bottom
paint
Fair
Faded, small surface rust spots, decals weathered bad, scratches
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Fair
RR bottom rubber step rusted through, broken, LF ladder assembly bottom step rusted slight
safety items
5
1
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Good
Angus Palm cab has few screw holes, ROPS good
seat belt - safety items
Fair
gauges, operator station, console
13
3
0
back up alarm
Yes
rops certification plate
Yes
fuel level - gauges, operator station, console
1/2
air conditioner
Good
Not tested, cold out
dash console
Good
door latches & hinges
Fair
Left handle broken, can still open door, replace
doors
Good
ems panel / warnings
Good
Coolant level light alarm flashing
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Fair
7/2011, belt weathered
seat cushion / arm rest
Fair
Bottom fabric torn slight, air suspension doesn’t raise
switches
Good
windows
Good
Windshield light scratches from worn wiper blade
windshield wipers
Good
engine
8
0
0
blow by
Yes
Slight normal
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
Oil pan gasket and right side cover gasket seeping
water in oil
No
anti-freeze color
Green
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
6
1
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
Weathered
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
block heater
Yes
notes - electrical, starting and charging system
Turn signals good
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
6
3
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
drive shaft
Good
leaks - transmission
Good
operating condition - transmission
Fair
Slight hesitation between gears, when in auto shift had hard time staying in correct gear, kept downshifting right away
torque converter - transmission
Fair
Slight hesitation when shifting between gears
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Fair
When steering tight and accelerating could feel center u joint vibration, couldn’t detect which u-joint was bad
steering
6
1
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Fair
Left rod seal weeping
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
5
0
0
holds in park
Yes
holding what gear?
2nd
control valve
Good
lines / tubes
Good
parking brake - brake
Good
Light doesn’t light up on dash when applied
pedal
Good
type (wet, dry)
Good
hydraulics
6
2
0
leaks - hydraulics
Yes
Seeping
bucket & hoist kickout
Fair
Hoist kick out inoperable
control linkage
Good
hoses & tubes - hydraulics
Fair
Few lines or fittings seeping around machine
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
Hydraulic oil low
tilt cylinder
Good
bucket
6
0
0
bucket s/n - bucket
Pemberton 3564 72 1201
bucket bottom
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
Dogbone and z bar pivot p/b worn very slight, fairly tight
teeth / adapters
Good
Not flipped
final drives
3
1
0
leaks - final drives
No
front axle
Good
oscillation
Fair
Slight visible wear
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
44
Notes - TIRES
RR has deeper weather cracks
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XHA2
30
56
No
Yes
Yes
Left Rear
Michelin XHA
19
38
No
Yes
Yes
Right Front
Michelin XHA2
30
56
No
Yes
Yes
Right Rear
Michelin XHA
14
28
No
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Evergreen weight monitor system
comment 2
Lincoln auto lube system, top plastic lid cracked
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Komatsu WA500 on Mascus USA