Quick Search

CAT 982-14

CAT 982-14

Year
2022
Working hours
2,704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 982-14
Foley Equipment Company
CategoryWheel Loaders
Serial NumberMK800274
Unit NumberXUC0039
Catalog Number10108623
Year2022
Hours2,704 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax595,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

982 WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLES, OPEN/OPEN, AOCR
CAB, PREMIUM, STRG JOYSTICK
CAMERA, DEDICATED MULTI-VIEW
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STD, PRECLEANER
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK 2V, STEERING JOYSTICK
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED PREMIUM
LIGHTS, REVERSING STROBE
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
NO AXLE OIL COOLER
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE643
REGIONAL PKG 14A, AM-N, JSTK
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STD JSTK
TECHNOLOGY, ADVANCED PAYLOAD
TIRES, 875/65R29 BS VTS * L3
TRANSPORT GROUP, NO WORKTOOL
WHEEL CHOCKS
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1202
  • Yes
  • Good
  • PoorHAS SOME SCRATCHES
  • Good
  • Good
  • Good
  • PoorSLIGHTLY BENT SOME
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1100
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
301
  • Good
  • Good
  • Good
  • PoorHAS SCRATCHES ON LEFT SIDE WHEEL
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNORMALYesYesYes
Left RearNORMALYesYesYes
Right FrontNORMALYesYesYes
Right RearNORMALYesYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering