Currently 18349 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
828 Search results for "Current filter"
Displaying: 457 - 480 Sort by: 
Allmand LITE-NL8 V ALM, 4,2002012
Ashland, KY
5,187 h

See Details
Wacker LITE WAC, 4,2002011
Pikeville, KY
6,673 h

See Details
Allmand LITE-NL8 V ALM, 4,2002012
Elizabethtown, KY
5,093 h

See Details
Allmand LT NGR LED, 13,6002023
Salt Lake City, UT
1,067 h

See Details
Allmand LT NP2 LED, 18,3002023
Hurricane, UT
781 h

See Details
Allmand NLPRO II ALM, 5,0002014
Nitro, WV
6,024 h

See Details
Allmand LT NGR LED, 13,8502022
Salt Lake City, UT
1 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Catlettsburg, KY
6,608 h

See Details
CAT 12M3, 194,4452018
Brownfield, TX
5,291 h Conditionsguard, transmission

See Details
Allmand LITE-NL8 V ALM, 5,0002014
Elizabethtown, KY
4,661 h

See Details
CAT 627B, 30,0001981
Salt Lake City, UT
4,057 h

See Details
Allmand LT NGR LED, 13,6002022
Vernal, UT
25 h

See Details
CAT 140M2, 235,0002014
El Paso, TX
5,701 h Specifications Conditionsguard, transmission

See Details
CAT 140M3 AWD, 325,0002019
Hurricane, UT
4,283 hguard, transmission

See Details
Allmand LITE-NL8 V ALM, 5,0002014
Nitro, WV
3,888 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Crab Orchard, WV
4,273 h

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Crab Orchard, WV
4,341 h

See Details
K-Tec PAN 1237 F, 310,0002022
Hurricane, UT

See Details
Allmand LITE-NL8 V ALM, 5,0002013
Nitro, WV
3,407 h

See Details
Allmand NLPRO II ALM, 5,0002014
Nitro, WV
2,918 h

See Details
CAT 615C II, 348,7502005
Aurora, CO
5,451 h Conditions

See Details
CAT 627K, 831,0002018
Pueblo, CO
4,360 h Conditionspush pullcushion hitch

See Details
John Deere & CO. 772CH, 58,5002000
Altoona, IA
6,838 h Conditionslightingair conditionereropsthrottle lockall wheel drive

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
1 h Conditions

See Details
Show more results

Road Construction Equipment