Quick Search

CAT 627K

CAT 627K

Year
2018
Working hours
4,331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 627K
WAGNER EQUIPMENT CO.
CategoryScrapers
Serial NumberWTC00309
Unit Number487045
Catalog Number4830274
Year2018
Hours4,331 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax831,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PUSH PULLPUSH PULL
CUSHION HITCHCUSHION HITCH
Additional information2018 CATERPILLAR 627K SCRAPER
3344 GD 2/16/24
627K WHEEL TRACTOR CAP:461.7YD3
AC+HEAT+DEFROSTER , FENDERS
CAB BEACON
CAB PRECLEANER
CAMERA AR-WAVS
CAT CERTIFIED USED
CAT COMFORT SERIES SEAT W/BELT
CLEAN EMISSIONS MODULE
COLD START ATCH ETHER AID
COMFORT CAB INCLUDES;
DIFFERENTIAL LOCK (1)
ENGINE SER # C13
ENGINE SER SC C9.3
FAST FILL GP
GRADE CONTROL AR
HEATER, ENGINE COOLANT 120V (2)
NON-POWERED ACCESS GP
Online Owner's Manual
PLE641
ROPS/FOPS CAB, ALARM, BACKUP
SEQUENCE ASSIST AR
STD CERTIFICATION
STD WORK LIGHTS, HALOGEN
STEERING WHEEL,TILT,TELESCOPING
TC, TD, RETARDER
TC, TD, RETARDER
TIRES, 33.25R29 BS VLT ** E2A
TRAN # SC
TRAN SER # POWER SHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft kickplate above ladder bent slightly
  • Good
  • FairFront bumper, bowl and stinger are a little rough
  • Good
  • GoodStack loose
  • Good
  • Good
  • Good
  • GoodLoose
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1301
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired. Needs replaced.
  • Good
  • Good
  • Good
front engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Went into regen mode during inspection
  • No smoke
  • GoodBonnet loose
  • Good
  • Good
  • GoodLoose
  • Good
  • Good
  • Good
  • Good
front cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear electrical, starting & charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
1300
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear transmission
1300
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
810
  • Good
  • Good
  • Good
  • Good
  • FairEdges are at half life. Have been flipped in hard faced.
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 41%
  • 33.25 R 29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3754NoNoNo
Left Rear4667NoNoNo
Right FrontBridgestone V-steel L-traction3145NoNoNo
Right Rear4566NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering