Quick Search

Allmand LITE-NL8 V ALM

Allmand LITE-NL8 V ALM

Year
2013
Working hours
6,608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Catlettsburg, KY
+1 309 494 4357
Show phone number
Basic information
BrandAllmand LITE-NL8 V ALM
Categorylight tower
Serial Number3082PRO213
Unit NumberEQ00022722
Catalog Number10033732
Year2013
Hours6,608 h
CountryUnited States
LocationCatlettsburg, United States
Pricing
Price Excluding Tax5,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFREIGHT
(4) 1250 WATT METAL HALIDE BULBS
30' LIGHT MAST
FORKLIFT POCKETS & LIFTING EYE
8 KW MARATHON GENERATOR
SINGLE AXLE WITH 2" BALL HITCH
30 GAL FUEL TANK (APPROX 65 HRS)
WEIGHT: 1,600 LBS
** PAINTED WHITE
ALLMAND NLPRO II LD KU LIGHTOWER
*KUBOTA D1105 BG 13.6HP DIESEL
(1) 120V GFI OUTLETS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering