Currently 18062 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
236 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
McCloskey S1902DT, 332,6292022
Aurora, CO
848 h

See Details
McCloskey R230, 357,2922022
Aurora, CO
1,417 h

See Details
McCloskey R155, 361,0982022
Aurora, CO
554 h

See Details
McCloskey LI5165SW, 816,0442022
Aurora, CO
426 h

See Details
J&M CO. INC. 12STGRIZZ, 18,5002023
Grand Junction, CO
2 h

See Details
McCloskey CSP200, 193,4342021
Aurora, CO
200 h

See Details
Masaba GRIZZLY, 9,5002021
Aurora, CO
6 h

See Details
Metso ST2.8, 247,8532022
Grand Junction, CO
935 h

See Details
McCloskey SF80, 187,3432022
Aurora, CO
986 h

See Details
McCloskey R155, 412,3252023
Aurora, CO
66 hmanual

See Details
McCloskey ES-250, 871,1312023
El Paso, TX
210 hmanual

See Details
Wacker PT2A WAC, 4852011
Ashland, KY
1 h

See Details
McCloskey S2502DT, 425,3032022
Hobbs, NM
440 h

See Details
Metso LT300HP, 1,009,3982022
Hobbs, NM
559 h

See Details
McCloskey R155, 416,4252022
Hobbs, NM
256 h

See Details
Masaba GRIZZLY, 9,5002019
Bloomfield, NM
3 h

See Details
J&M CO. INC. GRIZZLY, 23,2672022
Aurora, CO
1 h

See Details
Metso ST2.8, 341,2282020
Albuquerque, NM
783 h

See Details
Metso LT330GP, 825,0002020
Aurora, CO
1,513 h

See Details
Sandvik MINING & CONSTRUCTION QA4522023
Nearly New // Nancy / Gondreville, 54
29 h Cat Certified Used Conditionsproduct linklightingce plate

See Details
PORTAGE MFG. INC. 7000 IC, 47,1482015
Niort, 79
2,578 h

See Details
Metso MINERALS ST272, 117,1962011
Moncton, NB
4,208 h Conditionslighting

See Details
Sandvik MINING & CONSTRUCTION QA-441-09-03-102, 182,1642015
Las Palmas
2,067 h

See Details
Jungheinrich EZS350NA20157,657 h Conditions

See Details
Show more results

Quarry & Waste / Recycling Equipment