Quick Search

Wacker PT2A WAC

Wacker PT2A WAC

Year
2011
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Ashland, KY
+1 309 494 4357
Show phone number
Basic information
BrandWacker PT2A WAC
Boyd Cat Company
CategoryWater Pumps
Serial Number20046196
Unit NumberEQ00026589
Catalog Number4642536
Year2011
Hours1 h
CountryUnited States
LocationAshland, United States
Pricing
Price Excluding Tax485 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information210 GPM SOLID CAPACITY: 1"
AIR COOLED 4 CYCLE SINGLE CYL
DIMENSIONS: 23"L X 18"W X 20"H
FUEL CONSUMPTION: 1.5 QT/HR
FUEL TANK CAPACITY: 4 QUARTS
PT2 2" SUCTION & DISCHARGE
WACKER CENTRIFICAL TRASH PUMP
WACKER ENGINE MODELS HAVE 3 YR
WACKER GASOLINE ENGINE 6 HP
WARRANTY
WEIGHT: 96 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering