Quick Search

McCloskey R155

McCloskey R155

Year
2022
Working hours
554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey R155
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92724
Unit Number494034
Catalog Number10049389
Year2022
Hours554 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax361,098 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information0P0720
AUX DRIVE CIRCUIT
BELT FEEDER
BOTTOM SCREEN END TENSIONED
BOTTOM SCREEN SQUARE MESH 3/4"
CAT C404 T4F 131HP
CHEVRON BELT ON TAIL CONVEYOR
ENGLISH MANUALS
EXT HOPPER WING PLATES
EXT LOW PROFILE HOPPER FEEDER
EXT TAIL CONVEYOR
PLAIN BELT ON FEEDER
PLAIN BELT ON SIDE CONVEYORS
REMOTE MACHINE SHUTOFF
REMOVABLE TRACK CONTROL W/CABLE
TOP SCREEN PUNCH PLATE 1.5"
TOP SCREEN WEDGE TENSIONER
UPGRADED BELT CLEANER/SCRAPER
YELLOW HANDRAILS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering