Quick Search

McCloskey R155

McCloskey R155

Year
2022
Working hours
256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey R155
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number79102
Unit Number500557
Catalog Number10066298
Year2022
Hours256 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax416,425 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2X 36' SIDE CONV/1 55" BELT TAIL
720 OPO
AUX DRIVE CIRCUIT (PTO)
BELT FEEDR
BOTTOM SCREEN-END TENSIONED
BOTTOM SCREEN-NO MESH
CAT C4.4 T4F 131HP
CHEVRON BELT ON TAIL CONV
END OF CONSIST
ENGLISH MANUALS
EXT HOPPER WING PLATES
EXT TAIL CONV
MISC CHARGES-$6331.8
MOBILE TRACKED 4.87MX1.52M
PLAIN BELT ON FEEDER
PLAIN BELT ON SIDE CONV
REMOTE MACHINE SHUTOFF
REMOVEABLE TRACK CONTROL
TOP SCREEN
TOP SCREEN WEDGE TENSIONER
TOP SCREEN-NO MESH
UPGR BELT CLNER/SCRAPER COLL CON
YELLOW HANDRAILS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering