Quick Search

McCloskey R155

McCloskey R155

Year
2023
Working hours
66 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey R155
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92965
Unit Number494035
Catalog Number10063439
Year2023
Hours66 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax412,325 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ManualManual
Additional information072 OPO
ANSI
BELT FEEDER
BOTTOM DECK, NO MEDIA FITTED
CAT T4F C4.4 131HP
CLEAR DIESEL
END OF CONSIST
ENGLISH LANGUAGE
EXT TAIL CONVEYOR, CHEVRON BELT
EXTRA COUPLING CIRCUIT
HYDRAULIC OIL AW46
LOW PROFILE HOPPER 19FT-3"-5.8M
NO HOPPER WEAR PLATES
NO SCREEN MEDIA, FRAME ONLY
PLAIN BELT ON MID PRODUCT CONVEY
STANDARD CHASSIS
STANDARD SCREENBOX
UPGR BELT SCRAPER ON COLL CONV
WEDGED TENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering