Quick Search

McCloskey L151165SW

McCloskey L151165SW

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey L151165SW
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92997
Unit Number494022
Catalog Number10072854
Year2022
Hours1 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax816,044 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(2) 2.4 HP MOTORS
15 HP 1800 RPM TEFC MOTOR
24 X 10’ CONVEYOR
2X FRONT DROP DOWN SUPPORT LEGS
3/8” STL-BACKED RUB CR TUBE PROT
300 HP 1800 RPM TEFC ELEC MOTOR
31" BY 66" FEED INLET OPENING
4 BOLT-IN AR REPL BLOW BARS
460V
48” X 72” PAN FEEDER UNDER IMPAC
4X LEVELING LEGS
5.5 HP MOTORIZED HEAD PULLEY
51”X65” HORIZ SHAFT IMPACT CRSHR
720 OPO
72” X 31’ CONVEYOR
8HP GAS POWERED HYD POWER PACK
ACCESS LADDERS
CRIB LEG EXTENTIONS
CROSS CONVEYOR
DEISTER 7’X24’ DD SCREEN
DUAL APRONW/REPL AR LINERS
ELECTRICAL
END OF CONSIST
FAB51"DIA X 65"WIDE ROTOR
FEED BOX W/3/8"AR STL REPL WRPLT
HYDRAULIC OPENING UPPER FRAME
IMPACTOR
MANUAL ADJUST LOWER
NEMA 12 CONTROL PANEL
PAN FEEDER
QUAD AXLE SUSPENSION
REPLACEABLE AR FRAME LINERS
REVERSIBLE
RUB LINING TOP/SIDES 3/8"THICK
SCREEN
STEEL REPLACEABLE WEAR PLATES
TOP/MID DECK W/30"DISCHRGE CHUTE
TWO (2) 25HP PLUGS FOR STACKERS
UNDER-SCREEN CONVEYOR
V-BELT DRIVE WITH SHEAVES & BSHG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering