Quick Search

Masaba GRIZZLY

Masaba GRIZZLY

Year
2019
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandMasaba GRIZZLY
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2019189
Unit Number464067
Catalog Number10044456
Year2019
Hours3 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax9,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(12) GRIZZLY BARS INCLUDING
1/12/05/20
2019 MASABA GRIZZLY SCREEN
45 DEGREES, STATIC GRIZZLY BARS
8' HIGH, 8' DEEP; 1/4" MILD
AND PARTS; ADJUSTABLE BOLT-ON
APPROXIMATE DIMENSIONS- 11' WIDE
COAT OF TWO-PART URETHANE PRIMER
FRAME-CONSTRUCTED OF BEAM AND
GRIZZLY TUBES OPTION ADDED WITH
HARDWARE; EACH TAKE (2) 5/8-11
INCOMING FREIGHT/$1,376
MASABA COLORS; (2) COPIES OF
ON SAME SIDE AS THE LOAD SIDE
OWNER'S MANUALS FOR MAINTENANCE
PAINT-(1) COAT OF TWO-PART
PRICE UPDT: 04/19/23 VIA U1C2700
SPACING DOWN TO 4"
SQUARE TUBE MOUNTED @ 45 DEGREES
STATIONARY GRIZZLY SCREEN
STEEL BULK HEADS (THREE SIDES)
STEEL SHOT BLASTED; PRIMER- (1)
TUBE STEEL; GRIZZLY-MOUNTED AT
TUBULAR STEEL SUPPORTS; CLEANOUT
UNC X 1-1/2" BOLT & NUTS
URETHANE PAINT IN STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering