Quick Search

Masaba GRIZZLY

Masaba GRIZZLY

Year
2021
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMasaba GRIZZLY
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2020154
Unit Number485542
Catalog Number10044451
Year2021
Hours6 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax9,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationADJUSTABLE BOLT ON GRIZZLY TUBES
APPROX. WIDTH 11’ HEIGHT 8"
BULK HEADS ¼” STEEL 3 SIDES
CLEANOUT SAME SIDE AS THE LOAD
GRIZZLY MOUNTED AT 45 DEGREE,
PRICE UPDT: 04/19/23 VIA U1C2700
SUPPORTS-TUBULAR STEEL
TUBE STEEL FRAME
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering