Currently 18005 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,735 Search results for "Current filter"
Displaying: 1777 - 1800 Sort by: 
CAT 304E2CR, 40,0002020
Poteet, TX
2,964 h Conditionslightingproduct linkauxiliary hydraulicscarbody, standardengine enclosures

See Details
CAT 308, 119,9502020
Turlock, CA
2,055 h

See Details
CAT 308E2CRSB, 68,5002016
Monroe, NJ
3,112 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 305.5E2CR, 54,2602018
MI
1,950 hthumb type - hydraulic

See Details
CAT 328DLCR, 92,5002008
Omaha, NE
7,719 h Specifications Conditionsair conditioner

See Details
CAT 349EL4, 59,0002013
La Crosse, WI
21,909 h Conditionsair conditionerengine

See Details
CAT 336EL, 95,0002011
Doniphan, NE
11,348 h Conditionslightingultra low sulfur diesel fuelepa labelhand and foot control

See Details
CAT 323-07, 142,0002018
Green Bay, WI
5,445 h Conditionsengine

See Details
CAT 320, 240,0002022
Gillette, WY
664 h

See Details
CAT 304E2 CRCB, 59,1002020
Helena, MT
1,666 h Conditions

See Details
CAT 305E2 CRCB, 68,2002016
Monroe, WA
1,965 h Specificationsradio

See Details
CAT 308E2 CRCB, 112,1002017
Chehalis, WA
1,788 h

See Details
CAT 323, 180,0002018
Twin Falls, ID
3,300 h

See Details
John Deere 992DLC, 45,0001990
Blaine, WA
3,887 h Conditions

See Details
CAT 326F L, 295,0002019
WA
260 h Specifications

See Details
CAT 308E2 CRCB, 99,9992018
Mount Vernon, WA
3,321 h

See Details
CAT 303E CRCN, 40,2002018
Mount Vernon, WA
346 h

See Details
CAT 306, 95,0002021
Lewiston, ID
586 hradio

See Details
CAT 304E2CR, 46,6342019
North Syracuse, NY
2,836 h Conditionscoupler - quickproduct linkengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 304E2 CRCN, 59,9002017
Chehalis, WA
1,990 h

See Details
CAT 301.7D CN, 29,8002018
Juneau, AK
865 h

See Details
CAT 303E CRCN, 40,3002018
Wenatchee, WA
331 h

See Details
CAT BKHEXPTB66, 16,100
Salina, KS

See Details
CAT BKHEXPDB42, 9,040
Topeka Area, KS

See Details
Show more results

Crawler Excavators