Quick Search

CAT 349EL4

CAT 349EL4

Year
2013
Working hours
21,909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
La Crosse, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 349EL4
Fabick CAT
CategoryCrawler Excavators
Serial NumberTFG00610
Unit NumberTFG00610
Catalog Number4718703
Year2013
Hours21,909 h
CountryUnited States
LocationLa Crosse, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EngineEngine
Additional information349EL FG HYD. EXC. NACD-DCA1
349EL FG HYDRAULIC EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BELT, SEAT, 3 IN. RETRACTABLE
BOOM, 22'8 IN. HD REACH
CAB STD PKG
CAB-ROPS
CAMERA, REAR VIEW, W/HANDRAIL
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
CTRL & LINES,CTR-LOCK COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG-FG
GUARD, HEAVY DUTY BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHTS, R/M-BOOM
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
HYD VLV, HL PKG
IDLER, STD
INSTRUCTION,NORTH AMERICA ANSI
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINKAGE, BUCKET-TB W/LIFT EYE
MAT, FLOOR, RH PEDAL
MHY00625 S/N 74" 4.04 CYD (TB)
Online Owner's Manual
PACK,DOMESTIC TRUCK, DRIVE OUT
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM/11' STK HD W/EYE PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
REGIONAL PKG REG. NACD (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
SIDE BAR PROTECTER GP
SIDECUTTERS
STARTING AID, ETHER
STICK, REACH 11' TB
STORAGE PROTECTION (DOMESTIC)
SUN, SHADE
TIP, WIDE
TRACK, 36 IN. TG GLT (FG)
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, FINE SWING
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0190
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairHydraulic pump door is damaged
  • Fair
safety items
301
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • PoorDoes not work
  • Good
  • Good
gauges, operator station, console
762
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Overall fair condition
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • PoorSeat cover is worn through
  • Good
  • PoorBlade is missing
engine
530
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair condition
  • Good
  • Slight when starting then clears up
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Fair
hydraulics
1130
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
120
  • Overall fair condition
  • Good
  • Fair
  • Fair
stick
030
  • Overall fair condition
  • Fair
  • Fair
  • Fair
bucket
051
  • No
  • Cat
  • Overall poor condition
  • 72”
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE10%
Notes - UNDERCARRIAGEOverall poor condition Needs sprockets
Track Frame - LeftFair
Track Frame - RightFair
Track Shoes (Width)35 1/2”35 1/2”
final drives
020
  • Overall fair condition Slight leak
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Overall fair condition for hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering