Quick Search

CAT 305E2 CRCB

CAT 305E2 CRCB

Year
2016
Working hours
1,965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 305E2 CRCB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberH5M01146
Unit Number16W00957
Catalog Number2465675
Year2016
Hours1,965 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax68,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
15W0575BT
A4158BK30099
BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
BLUE STAR 36" CLEAN OUT BUCKET
BUCKET, 18" HD 15W0572BT
COUPLER SN 2060469-01
DRAIN, ECOLOGY
ENG SN 7FN0858 MSO ACIDU
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
Online Owner's Manual
STICK PKG LONG W/O 2ND AUX
THUMB SN A415BTH20024
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering