Quick Search

CAT 336EL

CAT 336EL

Year
2011
Working hours
11,348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 336EL
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberBZY00627
Unit NumberEQN180816
Catalog Number10047175
Year2011
Hours11,348 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax95,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationAC
CAB
HEAT
LARGE EXCAVATORS (330-5090)
Online Owner's Manual
PIN ON 72" BUCKET S/N 80892
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1630
  • Yes
  • No
  • No
  • Cap or Canopy - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched, chipped and faded
  • Good
  • Good
  • Good
  • FairDamaged bottom of cab - No damage to ROPS
  • FairRight platform step is bent
safety items
300
  • Yes
  • Yes
  • Yes
  • Brakes Functioning - Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1022
  • Yes
  • YesApril 2011
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodFloor mats / Floor boards - Good condition
  • Good
  • FairFront glass is broke
  • Good
  • Good
  • Good
  • PoorApril 2011
  • PoorRipped torn - air ride is not operating
  • Good
  • FairLower wiper not operating blade and arm missing
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good condition
  • No
  • Good condition
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good condition
  • Good condition
  • Good
  • Good
  • Good
  • GoodHoses and tubes - Cooling System
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Good condition
  • Good
  • Good
  • FairRight side work light is not operating
  • Good
  • Good
  • Good
hydraulics
1220
  • Good condition
  • FairBoth are leaking
  • FairLeaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
120
  • Boom Cracked - No
  • Good
  • FairWorn / Pins and Bushings - Boom - Worn
  • FairBoomer Upper and Lower Pins & Bushings - Fair condition
stick
120
  • Stick cracked - No
  • FairWorn / Boom Lower and Upper Pin & Bushings - Fair condition
  • Good
  • FairWorn /Stick Pins & bushings (Boom end) Worn / Bucket end - worn
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE55%
Notes - UNDERCARRIAGE 2Pins and Bushings Turned - No
Track Frame - RightGood
final drives
200
  • Drive Motors - Good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Left and right final drive mag plug inspected - N0
  • Chip detectors operation - No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering