Quick Search

CAT 304E2 CRCB

CAT 304E2 CRCB

Year
2020
Working hours
1,666 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Helena, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 304E2 CRCB
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberME407445
Unit Number23G0735
Catalog Number10076317
Year2020
Hours1,666 h
CountryUnited States
LocationHelena, United States
Pricing
Price Excluding Tax59,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", ANGLE, BOLT-ON
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HEATER, WATER JACKET
*LIGHTS, STANDARD
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*PRODUCT LINK, CELLULAR PL243
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG
*TRACK, RUBBER BELT
ATHENS DEALER PDI & FUEL
BUCKET-HD, 12", 1.7 FT3, 3T
COUPLER, PG, HYDR.D.LOCK, 3-4T
ENG SN 7KZ1617 MSO AIHFP
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1401
  • Yesstandard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnormal minor wear
  • Good
  • Good
  • PoorRF Hyd access door dented-bent-Replace
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
910
  • Good
  • Good
  • Faircab entry worn-adjust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodcold started well-good power
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodable to test against chains
boom
300
  • Good
  • Good
  • Good
stick
300
  • Able to un-chain and test boom/ stick pins.
  • Good
  • Good
  • Good
bucket
040
  • Yes
  • Fairnormal wear
  • FairAt service limit-loose- Pins require tightened-at svc limits.
  • Fairnormal wear
  • Fairnormal wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 220MM tracks- good condition
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • RMC unit= 3189
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering